??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24500.0016 Tommy Screw
HELP_VARIABLE
Company
Halder
Description
EH 24500. - Tommy Screws with moveable pin, DIN 6306 / without Thrust Pad, form D
Bill of material
24500.0016 Tommy Screw
BESTNR
Ref. No.
24500.0016
AUS
Version
without thrust pad, form D
D1
Thread
M16
L1
55 mm
D2
24 mm
D3
13 mm
D4
12.0 mm
L2
40 mm
L3
120 mm
L4
45 mm
G
Weight
330 g
Embedded user actions